Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bore Reducer 1107H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S12RAM1M610156351_M
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
351 mm
CMAX
Center Distance Max.
455 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
148 mm
B1
45 mm
C
C1
78 mm
D
30 mm
E1
89 mm
F
Dia (F)
25h8
KEY
Key
8x7x85
H
92 mm
J
28 mm
K
88 mm
L
27 mm
M1
129 mm
N
223 mm
P1
94 mm
Q
83 mm
R
R Bolt
M10
S
63.5 mm
T
610 mm
U
275 mm
V
137 mm
W
114 mm
X
331 mm
Y
114.1 mm
Z
0 mm
HH
24 mm
PP
165 mm
UU
219 mm
VV
110 mm
KL
85.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models