Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bore Reducer 7315H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S72NRAM1M7621213T696_M
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
696 mm
CMAX
Center Distance Max.
798 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
270 mm
B1
120 mm
C1
158 mm
D
53 mm
E1
178 mm
F
Dia (F)
60h8 mm
KEY
Key
18x11x150 mm
H
165 mm
J
47 mm
K
151 mm
L
102 mm
M1
232 mm
N
511 mm
P1
165 mm
Q
183 mm
R
R Bolt
M20 mm
S
178.6 mm
T
762.000 mm
U
597 mm
V
299 mm
W
229 mm
X
786 mm
Y
264.2 mm
Z
131 mm
HH
80 mm
PP
434 mm
UU
492 mm
VV
246 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models