目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
0240005093
Metalwork
Valves
Valves islands and fieldbus
EB 80
Under configurators
EB 80 - Electrical connection - E
accessories
Powered by
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/eb80/separated_cfgs/electrical_connection_e/accessories/electrical_connection_for_m12_bus_d_coded.prj},{NB=0240005093},{CODE=0240005093},{DC=Straight connector for M12 BUS, D-coded, with 3 m cable}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
STRAIGHT CONNECTOR FOR M12 BUS, D-CODED
Bill of material
0240005093
CODE
Code
0240005093
0240005093
DC
Description
Straight connector for M12 BUS, D-coded, with 3 m cable
Straight connector for M12 BUS, D-coded, with 3 m cable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求