Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Straight male - Non-Metallic Nylon Conduit System
Bill of material
EXPQM0505
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -20°C to +80°C
SUC
Suitable Conduit
Unbraided Nylon Conduit EXB
APP
Approvals
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.001X
IPR
IP Rating
IP66
MAT
Material
Nickel Plated Brass
SIZE
Size
mm
TT
Thread Type
A
A Body A/F
mm
B
B Thread Size
C
C Min. Bore
mm
D
mm
E
mm
F
F Nut A/F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models