Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Street Lighting Connectors
Bill of material
1727912-3
PN
Part Number
1727912-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
EP95-13
ALIAS
Alias
SIML-0-1727912-3, D12469-000
PMT
Piercing (Main & Tap)
Yes
PBBM
Piercing Blade Base Material
Tinned Copper
TECHNOLOGY
Technology
Piercing
PF
Product Family
Insulation Piercing Connector
NOB
Number of Bolts
2
VC
Voltage Class
≤ 1 kV
CI
Conductor Insulation
XLPE
CR
Current Rating
63 A
WEIGHT
Weight
50 gr/pc
SHBT
Shear Head Breaking Torque
7 Nm
SHS
Shear Head System
Yes
CRM
Conductor Range (Main)
16 – 95 mm2
CRT
Conductor Range (Tap)
1.5 – 10 mm2
SHSMM
Shear Head Size (Across Flats)
13 mm
WITMM
Wire Insulation Thickness (Max)
1.8 mm
ITRC
Installation Temperature Range
-20 – 55 °C
ITRF
Installation Temperature Range
-4 – 131 °F
OVERHEAD
Overhead
Yes
AT
Application Type
Street Lighting Connection
SR
Standard Reference
NFC 33 020/EN 50483-4
PA
Product Availability
AMERICAS, ANZPAC, ASIA, China, EMEA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Solar Connectors and Adapters
Previews
3D
2D
Download CAD models