Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TE Connectivity
Description
Street Lighting Fuse Boxes
Bill of material
CS0531-000
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
Street Lighting Fuse Box
UCT
Underground Cable Type
Plastic Insulated
FT
Fuse Type
PF
Product Family
NLC
Number of Luminaire Cables (Max)
4
NF
Number of Fuses
NUC
Number of Underground Cables (Max)
3
TT
Terminal Type
WC
Wires per Cable (Max)
PINNING
Pinning
VR
Voltage Rating
400 V
COLOR
Color
DH
Door Height (Min)
mm
DW
Door Width (Min)
85 mm
PD
Pole Diameter (Min)
mm
CCS
Cable Cross-Section (Max)
mm2
ERES
Environmental Resistance
-25 – 55 °C
SF
Silicone-Free
Yes
HF
Halogen Free
Yes
UVS
UV-Stabilized
IR
Impact Resistance
4J
APPLICATION
Application
Inside Poles & Outdoors
FLCHM
Free of Lead, Cadmium, Heavy Metals
Yes
ER
Enclosure Rating
IP54
STANDARDS
Standards
CSAC
CSA Certified
No
ULR
UL Rating
no
PA
Product Availability
AMERICAS, ANZPAC, ASIA, China, EMEA
MOQ
Minimum Order Quantity
PU
Product Use
Connection, Protection of Luminaires
OCA
Other Colors Available
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Street Lighting Fuse Boxes
    Wichmann
    W120 cable box - rectangular
    SMC
    13_22-MXS - Air Slide Table
    Cooper Crouse-Hinds EU
    GHG 713 3 - empty enclosure for Zone 1/21
Previews
3D
2D
Download CAD models