Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
Strong load diameter 25 - Precompressed Unit
Bill of material
1500R25069
CODE
Special Springs
1500R25069
CODE2
PSA - Mabec
X346590045
L1
Precompressed unit free lenght
69.000 mm
SX
Work deflection
mm
Enter value for SX
Work deflection
mm
cm
inch
ft
A
Lower pin internal diameter
13 mm
B
Upper pin internal diameter
- mm
D
Upper pin external diameter
25 mm
S1
Initial deflection
2 mm
F1
Force
246 N
S2
Deflection 25% Lo
11 mm
F2
Force
1599 N
S3
Deflection 32% Lo
16 mm
F3
Force
2214 N
C
Upper/lower pin housing diameter
27 mm
T
Upper/lower pin housing diameter
14 mm
XMINIMO
Depth of head/base housing
14 mm
DH
Dh of spring
25 mm
L0
L0 Spring
64 mm
R
Spring rate
123 N/mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models