Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
Strong load diameter 32 - Precompressed Unit
Bill of material
1500R32088
CODE
Special Springs
CODE2
PSA - Mabec
L1
Precompressed unit free lenght
mm
SX
Work deflection
mm
Enter value for SX
Work deflection
mm
cm
inch
ft
A
Lower pin internal diameter
13 mm
B
Upper pin internal diameter
- mm
D
Upper pin external diameter
mm
S1
Initial deflection
mm
F1
Force
N
S2
Deflection 25% Lo
mm
F2
Force
N
S3
Deflection 32% Lo
mm
F3
Force
N
C
Upper/lower pin housing diameter
34 mm
T
Upper/lower pin housing diameter
14 mm
XMINIMO
Depth of head/base housing
8 mm
DH
Dh of spring
32 mm
L0
L0 Spring
mm
R
Spring rate
N/mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models