Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STSW178 - All the screw
Bill of material
STSW178-P120-S300-4P-LM-ROS-M-1M-OL-B20
MODEL
Model
PW
Products wide
178
WEIGHT
Weight
19.0 kg
BL
Belt lead
P120
RR
Reduction ratio
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
NOS
Number of slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
BRAKE
Brake
MP
Motor power
IOL
Inside and outside lock
L
647 mm
A
2 mm
B
35 mm
N
8
E
8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Smooth Tech
    STSW134 - Belt
    Smooth Tech
    STSW100 - All the screw
    Smooth Tech
    STH12 - Ball Screw Drive
    Smooth Tech
    STH8 - Ball Screw Drive
    Smooth Tech
    COZE63 - Electric cylinder
    Smooth Tech
    SBW134 - Screw drive
    NSK
    Module Mounting Plates
Previews
3D
Dimension
2D
Download CAD models