Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STW80 - Belt
Bill of material
STW80-P90-S100-1P-LM-LOS-M-2M-OL-B20
MODEL
Model
ST : Half a screw
PW
Products wide
80
WEIGHT
Weight
4.3 kg
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
RR
Reduction ratio
NOS
Number of slider
1P : 1 slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
MP
Motor power
BRAKE
Brake
IOL
Inside and outside lock
L
325 mm
A
0 mm
B
125 mm
N
4 mm
E
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models