Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TASI Flow
Description
Style R Flow Transmitters - Flow Rate Transmitters
Bill of material
R3A4AS01
PN
Part No.
R3A4AS01
MS
Meter Style - Maximum operating temperature
Flow Transmitters Style R - 170°F (76°C) Max
PLSR
Port / Line Size Range
Inch
FM
Fluid Media
MAT
Material - Maximum Pressure Rating
OFD
Optional Flow Directions
PTT
Porting / Thread Type (All female)
FR
Flow Ranges (Dual)
A
Dim A
6-9/16 (166) INCH (mm)
B
Dim B
2-3/16 (56) INCH (mm)
C
Dim C
4 (101) INCH (mm)
D
Dim D
1-7/8 (47) INCH (mm)
E
Dim E
4-7/8 (128) INCH (mm)
F
Dim F
2-1/4 (57) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models