Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M4 - Press-in style
Bill of material
47-90-381-20
CN
Catalog number
D
Dimension D
13.0 mm
D1
Dimension D1
7.9 mm
M
Thread
M4 mm
PITCH
Thread pitch
0.7
H1
Dimension H1
16.2 mm
H2
Dimension H2
11.0 mm
AMIN
A min.
0.9 mm
POS
Play of screw
0.8 mm
P1
Dimension P1
mm
P2
Dimension P2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models