Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
su_2 - Signal Transformer
Bill of material
SU-2
PN
Part Number
SU-2
DESC
Description
Step Up/Down Power Isolation Transformer, 2000VA Power, 416/428/440/448/460/480V Output Series
POWERVA
Power
2000 VA
OS
Output Series
416/428/440/448/460/480V
OP
Output Parallel
208/220/240V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
56 lbs (25.4 kg)
LENGTH
Length
7.56 in. (192 mm)
WIDTH
Width
8.25 in. (209.6 mm)
HEIGHT
Height
7.37 in. (187.2 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models