Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
su_7_5 - Signal Transformer
Bill of material
SU-7.5
PN
Part Number
SU-7.5
DESC
Description
Step Up/Down Power Isolation Transformer, 7500VA Power, 416/428/440/448/460/480V Output Series
POWERVA
Power
7500 VA
OS
Output Series
416/428/440/448/460/480V
OP
Output Parallel
208/220/240V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
105 lbs (47.63 kg)
LENGTH
Length
9 in. (228.6 mm)
WIDTH
Width
10.75 in. (273.1 mm)
HEIGHT
Height
8 in. (203.2 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    eco_105_230 - Signal Transformer
    Bel Fuse
    du_1_2 - Signal Transformer
    Bel Fuse
    su_10 - Signal Transformer
    Bel Fuse
    she_2000
    Bel Fuse
    1100-OF
    Bel Fuse
    34_75_lpi - Signal Transformer
    Bel Fuse
    spoe3_3312 - Signal Transformer
    TE Connectivity
    PCB Mount Power Transformers
    Bel Fuse
    14a_5_0r_10 - Signal Transformer
    Bel Fuse
    du_1 - Signal Transformer
    Bel Fuse
    su_1_4 - Signal Transformer
    Bel Fuse
    su_5 - Signal Transformer
    Bel Fuse
    su_3 - Signal Transformer
    Bel Fuse
    su_1_2 - Signal Transformer
Previews
3D
2D
Download CAD models