Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WMBerg
Description
SU - Curved Washers - 1/8" to 1/2" Shaft Size - 302 Stainless Steel * 1095 Carbon Steel
Bill of material
SU-6_(0.034)
PN
Product No.
DES
Description
CURVED WASHERS
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
SS
Screw or Rod Size
Inch
HS
Hole Size
Inch
OD
Outside Diameter O.D. (±.010)
Inch
ID
Inside Diameter I.D. (+.010/-.000)
Inch
HF
Free Height
Inch
T
Ring Thickness T(±10%)
Inch
HC
Compressed Height
Inch
FC
Force to Compress to HC ±15%
LBS
H
Height
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models