Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
PROPLASTICA
Description
SU-M - Polyurethane spring
Bill of material
SU-M063032
D
Nomianl diameter
mm
D1
Diameter
mm
L
Nominal length
mm
LOAD1
Max. load
N
LOAD2
Load for each mm of compression
N
HARDNESS
Hardness
90 Sha
COMPRESSION
Max compresion 30%
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
1240 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    SU-L - Polyurethane spring
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    PK01 - Clamping plate
    PROPLASTICA
    SU-H - Polyurethane spring
    PROPLASTICA
    CT - Lifting stud VDI 3366
    PROPLASTICA
    LHD - Heavy duty spring
    PROPLASTICA
    FA - Self-lubricating guide bushing
    PROPLASTICA
    MS41 - Mold slide unit
    PROPLASTICA
    FK - Guide pin - demountable
    PROPLASTICA
    Mold base configuration III (without handles) - Without handles
    PROPLASTICA
    MS42 - Side for angular expulsion
    PROPLASTICA
    PSM - Stripper bolt
    PROPLASTICA
    ZCA - Locating element
    PROPLASTICA
    MS51 - Side-lock
Previews
3D
Dimension
2D
Download CAD models