Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Nansin
Description
SU-THN
Bill of material
SU-THN-50 MWC
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
4000 N
AL2
Allowable Load
408 kgf
SF
Starting Force
daN
TSF
Turning Starting Force
daN
WD
Wheel Diameter
50 mm
W1
Wheel Width
38 mm
W2
Wheel Width
18 mm
H
Height
75 mm
A
Mounting Pitch
64 mm
B
Mounting Pitch
64 mm
X
Plate Size
84 mm
Y
Plate Size
84 mm
P
Mounting Hole Diameter
8.5 mm
TR
Turning Radius
(R42) mm
E
Eccentricity
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models