You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
SU8021
ifm electronic
Sensors
Process sensors / Fluid sensors
Flow sensors / flow meters
all flow sensors / flow meters
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_030/200_020_030_001/su8021.prj},{NB=SU8021},{BN=SU8021},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/4f/79/pc_su8020aa_01.png},{PRODUKTFOTO=../../../_pool_/4f/79/pc_su8020aa_01.png},{DESCRIPTIONSHORT=SU8021: Ultraschall-Durchflusssensor; PNP/NPN; Analogsignal; Impulssignal; IO-Li},{DESCLONG=Ultraschall-Durchflusssensor; PNP/NPN; Analogsignal; Impulssignal; IO-Link; Frequenzsignal; Diagnosesignal; Totalisatorschaltsignal; Messbereich 0,06...14,4 m³/h; Messbereich 1...240 l/min; Mediumtemperatur -20...100 °C; Druckfestigkeit 100 bar; G 1 DN25; Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=SUR11XXBFRKG/US},{ERPGRSUPPLIER=G6},{DELTIME=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ifm electronic
Description
SU8021 - Ultrasonic flow meters
Bill of material
SU8021
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SU8021: Ultrasonic flow meter; PNP/NPN; analogue signal; pulse signal; IO-Link;
DESCLONG
Long Description
Ultrasonic flow meter; PNP/NPN; analogue signal; pulse signal; IO-Link; frequency signal; diagnostic signal; totaliser switching signal; Measuring range 0.06...14.4 m³/h; Measuring range 1...240 l/min; Medium temperature -20...100 °C; Pressure rating 100 bar; G 1 DN25; Connector
BN
Bestellnummer
SU8021
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SUR11XXBFRKG/US
ERPGRSUPPLIER
ERP Group Supplier
G6
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求