Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Sub top entry metal hood 15 poles with
Bill of material
HARTING 09670150322
MANUID
Product number of the Manufacturer
09670150322
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 2, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
DESCLONG
Long Description
Shell housing, Size: D-Sub 2, With premounted threaded inserts, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
MANUTYPEDESC
Manufacturer Type Description
Sub top entry metal hood 15 poles with
SUPPLIERALTNO
Alternative product number
09 67 015 0322
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Without, Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
Sub top entry metal hood 15 poles with
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models