Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for FSGA - SA-NIP N018 G1/4-AG DN440
Bill of material
SCHMALZ 10.01.06.01065 SA-NIP N018 G1/4-AG DN440
NAME
Name
10_01_06_01065
NNCUSTOM
SA-NIP N018 G1/4-AG DN440
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N018 G1/4-AG DN440
LINACUSTOM
SA-NIP N018 G1/4-AG DN440
ARTNR
Order number
10.01.06.01065
C124
dn
4.4 mm
C121
D
14 mm
C120
D2
8.7 mm
C132
G1
G1/4"-AG
C111
L
4 mm
C109
L1
28.8 mm
C110
L2
12.3 mm
C617
L3
1.5 mm
C133
LG1
11 mm
C140
SW1
17 mm
C142
SW2
5 mm
C191
Nippel
N 018
C613
Material
Aluminium
C575
Weight
7.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models