Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for FSGA VU1 - SA-NIP N013 G1/4-IG DN350
Bill of material
SCHMALZ 10.01.06.00180 SA-NIP N013 G1/4-IG DN350
NAME
Name
10_01_06_00180
NNCUSTOM
SA-NIP N013 G1/4-IG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N013 G1/4-IG DN350
LINACUSTOM
SA-NIP N013 G1/4-IG DN350
ARTNR
Order number
10.01.06.00180
C124
dn
3.5 mm
C121
D
12.5 mm
C120
D2
8.5 mm
C132
G1
G1/4"-IG
C111
L
15 mm
C109
L1
28.5 mm
C110
L2
11.5 mm
C617
L3
2 mm
C133
LG1
12 mm
C140
SW1
17 mm
C142
SW2
5 mm
C191
Nippel
N 013
C613
Material
Aluminium
C575
Weight
7.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models