Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N007 G1/8-AG DN350
Bill of material
SCHMALZ 10.01.01.00768 SA-NIP N007 G1/8-AG DN350
NAME
Name
10_01_01_00768
NNCUSTOM
SA-NIP N007 G1/8-AG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N007 G1/8-AG DN350
LINACUSTOM
SA-NIP N007 G1/8-AG DN350
ARTNR
Order number
10.01.01.00768
C121
D
10 mm
C124
dn
3.5 mm
C120
D2
6.5 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
21.5 mm
C110
L2
7 mm
C617
L3
1.5 mm
C133
LG1
8 mm
C140
SW1
14 mm
C191
Nippel
N 007
C613
Material
Aluminium
C575
Weight
4.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models