Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N008 G1/8-AG DN240
Bill of material
SCHMALZ 10.01.01.03532 SA-NIP N008 G1/8-AG DN240
NAME
Name
10_01_01_03532
NNCUSTOM
SA-NIP N008 G1/8-AG DN240
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N008 G1/8-AG DN240
LINACUSTOM
SA-NIP N008 G1/8-AG DN240
ARTNR
Order number
10.01.01.03532
C121
D
14 mm
C124
dn
2.4 mm
C120
D2
8.5 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
22 mm
C133
LG1
8 mm
C140
SW1
14 mm
C142
SW2
4 mm
C191
Nippel
N 008
C613
Material
Aluminium
C575
Weight
4.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models