Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N009 G1/4-IG
Bill of material
SCHMALZ 10.01.01.10096 SA-NIP N009 G1/4-IG
NAME
Name
10_01_01_10096
NNCUSTOM
SA-NIP N009 G1/4-IG
NTCUSTOM
Saugeranschlussnippel (mont)
NBCUSTOM
SA-NIP N009 G1/4-IG
LINACUSTOM
SA-NIP N009 G1/4-IG
ARTNR
Order number
10.01.01.10096
C124
dn
5.5 mm
C132
G1
G1/4"-IG
C135
G2
M10x1.25-AG
C111
L
23 mm
C109
L1
33 mm
C133
LG1
12 mm
C140
SW1
17 mm
C191
Nippel
N 009
C613
Material
Aluminium
C575
Weight
12 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models