Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGAN - SA-NIP N028 M5-IG DN200
Bill of material
SCHMALZ 10.01.01.00813 SA-NIP N028 M5-IG DN200
NAME
Name
10_01_01_00813
NNCUSTOM
SA-NIP N028 M5-IG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N028 M5-IG DN200
LINACUSTOM
SA-NIP N028 M5-IG DN200
ARTNR
Order number
10.01.01.00813
C121
D
7.3 mm
C124
dn
2 mm
C120
D2
5.3 mm
C132
G1
M5-IG
C111
L
10 mm
C110
L2
2 mm
C109
L1
14 mm
C617
L3
2 mm
C133
LG1
5.5 mm
C140
SW1
8 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir