Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGAN - SA-NIP N029 G1/8-IG DN350
Bill of material
SCHMALZ 10.01.01.00815 SA-NIP N029 G1/8-IG DN350
NAME
Name
10_01_01_00815
NNCUSTOM
SA-NIP N029 G1/8-IG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N029 G1/8-IG DN350
LINACUSTOM
SA-NIP N029 G1/8-IG DN350
ARTNR
Order number
10.01.01.00815
C121
D
12.3 mm
C124
dn
3.5 mm
C120
D2
9.3 mm
C132
G1
G1/8"-IG
C111
L
13 mm
C110
L2
2 mm
C109
L1
17 mm
C617
L3
2 mm
C133
LG1
8 mm
C140
SW1
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models