Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGN - SA-NIP N025 M5-AG DN200
Bill of material
SCHMALZ 10.01.01.00318 SA-NIP N025 M5-AG DN200
NAME
Name
10_01_01_00318
NNCUSTOM
SA-NIP N025 M5-AG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N025 M5-AG DN200
LINACUSTOM
SA-NIP N025 M5-AG DN200
ARTNR
Order number
10.01.01.00318
C124
dn
2 mm
C121
D
3.4 mm
C132
G1
M5-AG
C111
L
3 mm
C109
L1
15 mm
C110
L2
7.5 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C191
Nippel
N 025
C613
Material
Aluminium
C575
Weight
0.7 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model