Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGN - SA-NIP N027 G1/8-AG DN350
Bill of material
SCHMALZ 10.01.01.00320 SA-NIP N027 G1/8-AG DN350
NAME
Name
10_01_01_00320
NNCUSTOM
SA-NIP N027 G1/8-AG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N027 G1/8-AG DN350
LINACUSTOM
SA-NIP N027 G1/8-AG DN350
ARTNR
Order number
10.01.01.00320
C124
dn
3.5 mm
C121
D
8.5 mm
C132
G1
G1/8"-AG
C111
L
3 mm
C109
L1
27 mm
C110
L2
16 mm
C133
LG1
8 mm
C140
SW1
14 mm
C142
SW2
4 mm
C191
Nippel
N 027
C613
Material
Aluminium
C575
Weight
4.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models