Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGN - SA-NIP N040 M5-AG DN100
Bill of material
SCHMALZ 10.01.01.00714 SA-NIP N040 M5-AG DN100
NAME
Name
10_01_01_00714
NNCUSTOM
SA-NIP N040 M5-AG DN100
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N040 M5-AG DN100
LINACUSTOM
SA-NIP N040 M5-AG DN100
ARTNR
Order number
10.01.01.00714
C124
dn
1 mm
C121
D
2.4 mm
C132
G1
M5-AG
C111
L
3 mm
C109
L1
11 mm
C110
L2
3.5 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C191
Nippel
N 040
C613
Material
Aluminium
C575
Weight
0.63 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models