Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGON - SA-NIP N021 M5-IG DN200
Bill of material
SCHMALZ 10.01.05.00125 SA-NIP N021 M5-IG DN200
NAME
Name
10_01_05_00125
NNCUSTOM
SA-NIP N021 M5-IG DN200
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N021 M5-IG DN200
LINACUSTOM
SA-NIP N021 M5-IG DN200
ARTNR
Order number
10.01.05.00125
C124
dn
2 mm
C121
D
6.5 mm
C120
D2
5 mm
C132
G1
M5-IG
C111
L
10 mm
C109
L1
15.5 mm
C110
L2
2 mm
C617
L3
2.5 mm
C133
LG1
5.5 mm
C140
SW1
8 mm
C191
Nippel
N 021
C613
Material
Aluminium
C575
Weight
1.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models