Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGON - SA-NIP N023 G1/4-AG DN350
Bill of material
SCHMALZ 10.01.05.00122 SA-NIP N023 G1/4-AG DN350
NAME
Name
10_01_05_00122
NNCUSTOM
SA-NIP N023 G1/4-AG DN350
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N023 G1/4-AG DN350
LINACUSTOM
SA-NIP N023 G1/4-AG DN350
ARTNR
Order number
10.01.05.00122
C124
dn
3.5 mm
C121
D
13.5 mm
C132
G1
G1/4"-AG
C111
L
5 mm
C109
L1
25 mm
C110
L2
8 mm
C133
LG1
10 mm
C140
SW1
17 mm
C142
SW2
5 mm
C191
Nippel
N 023
C613
Material
Aluminium
C575
Weight
9.4 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model