Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SHFN - SA-NIP N041 G1/4-AG DN440
Bill of material
SCHMALZ 10.01.01.11772 SA-NIP N041 G1/4-AG DN440
NAME
Name
10_01_01_11772
NNCUSTOM
SA-NIP N041 G1/4-AG DN440
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N041 G1/4-AG DN440
LINACUSTOM
SA-NIP N041 G1/4-AG DN440
ARTNR
Order number
10.01.01.11772
C124
dn
4.4 mm
C121
D
16.8 mm
C120
D2
8.7 mm
C132
G1
G1/4"-AG
C111
L
4 mm
C109
L1
29.3 mm
C110
L2
12.3 mm
C617
L3
2 mm
C133
LG1
11 mm
C140
SW1
17 mm
C142
SW2
5 mm
C191
Nippel
N 041
C613
Material
Aluminium
C575
Weight
8.1 g