Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates for High-Temperature SPL-HT FPM-F - SPL-HT 120 FPM-F-65 G1/4-AG
Bill of material
SCHMALZ 10.01.01.13438 SPL-HT 120 FPM-F-65 G1/4-AG
NAME
Name
10_01_01_13438
NNCUSTOM
SPL-HT 120 FPM-F-65 G1/4-AG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL-HT 120 FPM-F-65 G1/4-AG
LINACUSTOM
SPL-HT 120 FPM-F-65 G1/4-AG
ARTNR
Order number
10.01.01.13438
C124
dn
6 mm
C1688
Dmax(S)
130 mm
C614
Ds
120 mm
C132
G1
G1/4"-AG
C117
H
46 mm
C133
LG1
11 mm
C140
SW1
8 mm
C171
Z
25 mm
C556
Saugkraft
675 N
C683
Volumen
250 cmł
C462
Werkstückradius (min) (konvex)
300 mm
C946
Baugröße
120
C575
Weight
295 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models