Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SGF - SGF 125 EPDM-55 G1/4-IG
Bill of material
SCHMALZ 10.01.01.12475 SGF 125 EPDM-55 G1/4-IG
NAME
Name
10_01_01_12475
NNCUSTOM
SGF 125 EPDM-55 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SGF 125 EPDM-55 G1/4-IG
LINACUSTOM
SGF 125 EPDM-55 G1/4-IG
ARTNR
Order number
10.01.01.12475
C126
d2
100 mm
C146
d3
70 mm
C1688
Dmax(S)
130 mm
C614
Ds
123 mm
C132
G1
G1/4"-IG
C135
G2
G1/4"-IG
C117
H
21.4 mm
C110
L2
26.5 mm
C133
LG1
14 mm
C136
LG2
14 mm
C171
Z
3 mm
C556
Saugkraft
730 N
C1369
Saugkraft d2
470 N
C683
Volumen
43.784 cmł
C462
Werkstückradius (min) (konvex)
1500 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
125
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Ethylen-Propylen-Dienkautschuk
C445
Werkstoffhärte
55 °Sh
C575
Weight
300 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models