Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPC - SPC 160 NBR-55 G1/2-IG TV
Bill of material
SCHMALZ 10.01.01.01186 SPC 160 NBR-55 G1/2-IG TV
NAME
Name
10_01_01_01186
NNCUSTOM
SPC 160 NBR-55 G1/2-IG TV
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPC 160 NBR-55 G1/2-IG TV
LINACUSTOM
SPC 160 NBR-55 G1/2-IG TV
ARTNR
Order number
10.01.01.01186
C127
d
34 mm
C126
d2
113 mm
C635
ds
33.5 mm
C1688
Dmax(S)
162.5 mm
C614
Ds
160 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-AG
C138
G3
G1/8"-IG
C117
H
25 mm
C115
H1
62 mm
C110
L2
36.5 mm
C133
LG1
13.5 mm
C136
LG2
18 mm
C139
LG3
6 mm
C171
Z
7 mm
C556
Saugkraft
975 N
C683
Volumen
156.134 cmł
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
160
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
470 g