Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPC - SPC 210 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.01.01187 SPC 210 NBR-55 G1/2-IG
NAME
Name
10_01_01_01187
NNCUSTOM
SPC 210 NBR-55 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPC 210 NBR-55 G1/2-IG
LINACUSTOM
SPC 210 NBR-55 G1/2-IG
ARTNR
Order number
10.01.01.01187
C127
d
34 mm
C126
d2
163 mm
C146
d3
138 mm
C635
ds
33.5 mm
C1688
Dmax(S)
215 mm
C614
Ds
210 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
23 mm
C115
H1
24.5 mm
C110
L2
36.5 mm
C133
LG1
13.5 mm
C136
LG2
15 mm
C171
Z
5 mm
C556
Saugkraft
1760 N
C683
Volumen
193.272 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
210
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
900 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model