Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPC - SPC 250 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.01.01189 SPC 250 NBR-55 G1/2-IG
NAME
Name
10_01_01_01189
NNCUSTOM
SPC 250 NBR-55 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPC 250 NBR-55 G1/2-IG
LINACUSTOM
SPC 250 NBR-55 G1/2-IG
ARTNR
Order number
10.01.01.01189
C127
d
34 mm
C126
d2
203 mm
C146
d3
178 mm
C635
ds
33.5 mm
C1688
Dmax(S)
252.5 mm
C614
Ds
250 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C117
H
25 mm
C115
H1
26.5 mm
C110
L2
76 mm
C133
LG1
13.5 mm
C136
LG2
15 mm
C171
Z
7 mm
C556
Saugkraft
2540 N
C683
Volumen
387.994 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
250
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
1330 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models