Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPK - SPK 110 MOS EPDM-15 G1/2-IG
Bill of material
SCHMALZ 10.01.01.12062 SPK 110 MOS EPDM-15 G1/2-IG
NAME
Name
10_01_01_12062
NNCUSTOM
SPK 110 MOS EPDM-15 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPK 110 MOS EPDM-15 G1/2-IG
LINACUSTOM
SPK 110 MOS EPDM-15 G1/2-IG
ARTNR
Order number
10.01.01.12062
C146
d3
96 mm
C1688
Dmax(S)
130 mm
C614
Ds
110 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
25.5 mm
C110
L2
36.5 mm
C133
LG1
14.5 mm
C136
LG2
14.5 mm
C171
Z
6 mm
C556
Saugkraft
471 N
C683
Volumen
67.4 cmł
C462
Werkstückradius (min) (konvex)
500 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
110
C445
Werkstoffhärte
15 °Sh
C575
Weight
465 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models