Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPL POM-NBR - SPL 40 POM-NBR G1/8-IG
Bill of material
SCHMALZ 10.01.01.13104 SPL 40 POM-NBR G1/8-IG
NAME
Name
10_01_01_13104
NNCUSTOM
SPL 40 POM-NBR G1/8-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL 40 POM-NBR G1/8-IG
LINACUSTOM
SPL 40 POM-NBR G1/8-IG
ARTNR
Order number
10.01.01.13104
C122
Dk
42 mm
C614
Ds
39 mm
C132
G1
G1/8"-IG
C117
H
20.5 mm
C133
LG1
9.5 mm
C140
SW1
17 mm
C171
Z
2 mm
C556
Saugkraft
70 N
C683
Volumen
4.7 cmł
C455
Schlauchinnendurchmesser (empf.)
4 mm
C575
Weight
28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models