Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPLO - SPLO 200x30 NBR-55
Bill of material
SCHMALZ 10.01.05.00183 SPLO 200x30 NBR-55
NAME
Name
10_01_05_00183
NNCUSTOM
SPLO 200x30 NBR-55
NTCUSTOM
Saugplatte (oval)
NBCUSTOM
SPLO 200x30 NBR-55
LINACUSTOM
SPLO 200x30 NBR-55
ARTNR
Order number
10.01.05.00183
C1711
Bk
30 mm
C1704
Bmax(S)
32 mm
C1227
Bs
29.2 mm
C117
H
20.6 mm
C116
H2
6 mm
C118
Lk
220 mm
C1703
Lmax(S)
203 mm
C1228
Ls
200 mm
C171
Z
5.3 mm
C556
Saugkraft
260 N
C683
Volumen
24.393 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C670
Abmessung (LxB)
200 x 30 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
400 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models