Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPLO - SPLO 200x55 NBR-55
Bill of material
SCHMALZ 10.01.05.00004 SPLO 200x55 NBR-55
NAME
Name
10_01_05_00004
NNCUSTOM
SPLO 200x55 NBR-55
NTCUSTOM
Saugplatte (oval)
NBCUSTOM
SPLO 200x55 NBR-55
LINACUSTOM
SPLO 200x55 NBR-55
ARTNR
Order number
10.01.05.00004
C620
B3
26 mm
C1711
Bk
31 mm
C1704
Bmax(S)
62 mm
C1227
Bs
50.7 mm
C117
H
22 mm
C617
L3
171 mm
C118
Lk
178 mm
C1703
Lmax(S)
208 mm
C1228
Ls
197.7 mm
C171
Z
8.3 mm
C556
Saugkraft
465 N
C683
Volumen
80 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C670
Abmessung (LxB)
200 x 55 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
320 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models