Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 100 SI-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.01108 SPU 100 SI-60 G1/4-IG
NAME
Name
10_01_01_01108
NNCUSTOM
SPU 100 SI-60 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 100 SI-60 G1/4-IG
LINACUSTOM
SPU 100 SI-60 G1/4-IG
ARTNR
Order number
10.01.01.01108
C127
d
22 mm
C126
d2
60 mm
C1688
Dmax(S)
108 mm
C614
Ds
100 mm
C132
G1
G1/4"-IG
C117
H
25 mm
C115
H1
26 mm
C133
LG1
13 mm
C171
Z
7 mm
C556
Saugkraft
425 N
C1369
Saugkraft d2
185 N
C683
Volumen
44.3 cmł
C462
Werkstückradius (min) (konvex)
130 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
100
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
100 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models