Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 125 SI-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.01103 SPU 125 SI-60 G1/4-IG
NAME
Name
10_01_01_01103
NNCUSTOM
SPU 125 SI-60 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 125 SI-60 G1/4-IG
LINACUSTOM
SPU 125 SI-60 G1/4-IG
ARTNR
Order number
10.01.01.01103
C127
d
22 mm
C126
d2
83 mm
C146
d3
61 mm
C1688
Dmax(S)
132 mm
C614
Ds
125 mm
C132
G1
G1/4"-IG
C135
G2
G1/4"-IG
C117
H
25 mm
C115
H1
26 mm
C110
L2
22 mm
C133
LG1
13 mm
C136
LG2
14 mm
C171
Z
7 mm
C556
Saugkraft
660 N
C1369
Saugkraft d2
365 N
C683
Volumen
75.6 cmł
C462
Werkstückradius (min) (konvex)
220 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
125
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
200 g
C1432
Faltenanzahl
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型