Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 160 SI-60 G1/2-IG
Bill of material
SCHMALZ 10.01.01.01117 SPU 160 SI-60 G1/2-IG
NAME
Name
10_01_01_01117
NNCUSTOM
SPU 160 SI-60 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 160 SI-60 G1/2-IG
LINACUSTOM
SPU 160 SI-60 G1/2-IG
ARTNR
Order number
10.01.01.01117
C127
d
34 mm
C126
d2
113 mm
C146
d3
88 mm
C1688
Dmax(S)
170 mm
C614
Ds
160 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
25 mm
C115
H1
26.5 mm
C110
L2
36.5 mm
C133
LG1
13.5 mm
C136
LG2
15 mm
C171
Z
7 mm
C556
Saugkraft
1090 N
C1369
Saugkraft d2
600 N
C683
Volumen
142 cmł
C462
Werkstückradius (min) (konvex)
350 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
160
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
60 °Sh
C575
Weight
400 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models