Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 210 NBR-55 G1/2-IG B
Bill of material
SCHMALZ 10.01.01.10552 SPU 210 NBR-55 G1/2-IG B
NAME
Name
10_01_01_10552
NNCUSTOM
SPU 210 NBR-55 G1/2-IG B
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 210 NBR-55 G1/2-IG B
LINACUSTOM
SPU 210 NBR-55 G1/2-IG B
ARTNR
Order number
10.01.01.10552
C127
d
34 mm
C126
d2
159 mm
C146
d3
138 mm
C1688
Dmax(S)
220 mm
C614
Ds
210 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
29 mm
C115
H1
29.5 mm
C110
L2
36.5 mm
C133
LG1
13.5 mm
C136
LG2
15 mm
C171
Z
9.5 mm
C556
Saugkraft
1870 N
C1369
Saugkraft d2
1190 N
C683
Volumen
321 cmł
C462
Werkstückradius (min) (konvex)
750 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
210
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
860 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir