Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
SUE Brass Tube - DME - Mat.: Brass
Bill of material
SUEBT0450
REF
Standard Name
DESC
Description
D1
Diameter d1
mm
D
Diameter D
mm
R
Radius
0.3 mm
L
Length L
457 mm
L1
Length L1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models