Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
SUE Connector Plug With Inner Hexagon - DME - Mat.: Brass
Bill of material
SUE938AH
REF
Standard Name
SUE938AH
DESC
Description
SUE Connector Plug N9 3/8 AH
D
Diameter D
30 mm
L
Length L
28 mm
L1
Length L1
26 mm
SERIES
Series
N9
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models