Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
D-M-E
Description
SUE Quick Coupling 90° - DME - Mat.: Brass-stainless steel
Bill of material
SUE209
REF
Standard Name
DESC
Description
D
Diameter D
mm
D1
Diameter D1
mm
D2
Diameter D2
mm
X
Distance X
mm
DMIN
Diameter d
mm
DMIN1
Diameter d1
mm
DMIN2
Diameter d2
mm
D3
Diameter d3
mm
D4
Diameter d4
mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
L4
Length L4
mm
L5
Length L5
mm
L6
Length L6
4.3 mm
A
Width
mm
SW
Slot width
mm
ANG
Angle
deg
SERIES
Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    N Connector plugs with teflon seal - DME
    Gamavuoto
    RO - Rubber links
    AIRWORK
    B202 - Male/Female Elbow
    D-M-E
    SK 90° Jiffy Tites - DME
    D-M-E
    SUE quick coupling 90° w. valve SVK - DME - Mat.: Brass-Stainless steel
    Pneumax
    ART.119 - Male hose adapter + O-Ring
    C Matic
    RF30 - Hose, Connector
    AIRWORK
    B227 - Male Hose Adaptor, Parallel
    Sopra-Pneumatic
    Série GU
    Kern
    2502 - Quick-release couplings
    Norgren
    29217 - Metric and ISO G - Hose adaptor
    AIRWORK
    B226 - Male Hose Adaptor, Parallel
    D-M-E
    SVK 90° Jiffy Matics - DME
    DMS Diemould (UK)
    S290/S390 - Hose connectors
Previews
3D
Dimension
2D
Download CAD models