Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AIRBEST
Description
SUF - Small flat suction cup
Bill of material
SUF3.5N
MODEL
Model
SUF
DS
Specifications
mm
MS
Material&specification
CF
Connection thread
D
mm
Y
mm
H
mm
H1
h
7.5 mm
G
M5
G1
5 mm
LG
3.5 mm
S
7 mm
INFOTEXT
Reference
PDF file
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models