Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi A 12
Bill of material
59113201
MD01
VAR__MANUID_
59113201
DESCSHORT
Short Description
SVi A 12
DESCLONG
Long Description
Module enclosure 1-row - Industrial Quality - 12 distribution units, with hinged window, 1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²)), <br /><strong>Dimensions: </strong>150 x 300 x 156 mm
INTNO
International product number
4013902826193
MANUID
Product number of the Manufacturer
59113201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi A 12
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
156
EF000117
true
EF000218
-
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.900
LENGTH
300
WIDTH
150
DEPTH
156
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models